IESNA:LM-63-2002
[TEST]P951241
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-950-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19668
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3948.2 3950.2 3941.9 3924.2 3821.2 3714.1 3696.4 3781.7 3979.4 4242.6
4560.9 4927.1 5313.1 5595.1 5811.4 6025.8 6221.3 6338.9 6379.5 6335.8
6115.2 5718.9 5212.2 4409 3237.6 1885.1 1463.8 1338.9 1190.2 969.6
744.9 578.4 433.8 271.5 155 62.4 0
3948.2 3931.5 3923.2 3911.8 3811.9 3702.6 3687 3764 3954.4 4225.9
4536 4889.7 5275.7 5567 5775 5993.5 6187 6311.9 6370.1 6318.1
6080.9 5692.8 5177.9 4340.4 3135.6 1825.8 1447.1 1326.5 1175.6 953
735.5 571.2 413 261.1 150.9 60.3 0
3948.2 3943 3938.8 3927.4 3848.3 3743.2 3709.9 3773.4 3939.8 4194.7
4496.4 4835.6 5218.4 5555.5 5788.6 6005 6232.8 6387.8 6484.6 6476.2
6316 5960.2 5472.3 4712.8 3592.4 2124.4 1473.1 1337.9 1213.1 1040.4
839.6 624.2 461.9 301.7 164.4 74.9 0
3948.2 3938.8 3933.6 3943 3888.9 3798.4 3757.8 3790 3906.5 4110.5
4382 4684.7 5035.3 5414 5716.8 5957.1 6188.1 6388.8 6508.5 6564.7
6502.2 6283.8 5894.7 5212.2 4184.3 2676.8 1515.8 1257.8 1144.4 1009.1
865.6 718.9 556.6 371.4 212.2 94.7 0
3948.2 3944 3947.1 3967.9 3957.5 3909.7 3850.4 3844.1 3897.2 4018.9
4206.2 4447.5 4736.8 5069.7 5432.8 5768.8 6029.9 6256.7 6457.5 6605.2
6646.9 6555.3 6327.5 5956.1 5229.9 3941.9 2194.1 1113.2 876 737.6
601.3 484.8 377.7 266.3 144.6 53.1 0
3948.2 3950.2 3961.7 3989.8 4016.8 4016.8 3988.7 3962.7 3966.9 4017.9
4118.8 4276.9 4490.2 4742 5023.9 5381.8 5762.6 6084 6270.2 6357.6
6414.9 6442.9 6433.6 6422.1 6310.8 5655.4 4234.3 2358.5 1072.6 688.7
542 420.3 306.9 211.2 121.7 44.7 0
3948.2 3952.3 3974.2 4007.5 4055.3 4098 4127.1 4150 4147.9 4187.4
4254 4356 4497.5 4659.8 4858.5 5100.9 5376.6 5679.3 5951.9 6177.7
6405.5 6661.4 6917.3 7183.7 7513.5 7698.7 7127.5 5638.7 3643.3 1830
878.1 539.9 366.2 238.2 136.3 47.9 0
3948.2 3955.4 3985.6 4033.5 4085.5 4137.5 4199.9 4270.7 4356 4465.2
4604.6 4764.8 4937.5 5129 5356.8 5635.6 5950.9 6298.3 6677 7086.9
7560.3 8077.4 8655.8 9231.1 9876.1 10626.2 11357.6 11542.8 10870.7 9273.8
6893.4 4372.6 2549.9 1408.6 622.1 149.8 0
3948.2 3965.9 4002.3 4057.4 4111.5 4160.4 4219.7 4300.8 4395.5 4539.1
4728.4 4945.9 5203.9 5522.2 5909.2 6388.8 6944.4 7587.3 8280.2 8987.7
9791.9 10555.5 11456.4 12372 13470.6 14550.5 15923.7 17394.8 18565.2 18442.5
16229.6 12230.5 7730.9 3098.2 566 124.8 0
3948.2 3964.8 4009.5 4061.6 4115.7 4173.9 4235.3 4317.5 4416.3 4558.9
4733.6 4943.8 5192.4 5511.8 5908.2 6411.7 6988.1 7685.1 8455 9243.6
10071.7 10917.5 11823.7 12812 13867 14966.6 16215 17571.7 18897.1 19131.2
16923.5 12352.2 7007.9 1824.8 389.1 115.5 0
3948.2 3963.8 3999.1 4068.8 4126.1 4189.5 4241.5 4317.5 4421.5 4546.4
4697.2 4868.9 5064.5 5332.9 5685.6 6112.1 6628.1 7262.7 7985.8 8774.4
9567.1 10379.7 11219.2 12115 13092.9 14054.2 15056.1 15933.1 16600 16122.4
13895 9575.5 4167.7 804.2 242.4 80.1 0
3948.2 3959.6 4007.5 4067.8 4122.9 4178.1 4230.1 4290.4 4374.7 4465.2
4572.4 4676.4 4780.5 4920.9 5126.9 5399.5 5727.2 6167.3 6685.3 7272.1
7910.9 8571.5 9220.7 9880.3 10565.9 11207.8 11851.8 12435.4 12559.2 11471
9249.8 6355.6 2712.2 539.9 162.3 44.7 0
3948.2 3959.6 3999.1 4044.9 4090.7 4118.8 4146.9 4170.8 4192.6 4218.7
4227 4198.9 4145.8 4089.7 4050.1 4048 4104.2 4264.4 4524.5 4852.2
5240.3 5667.9 6098.6 6527.2 6943.4 7289.8 7495.8 7611.3 7317.9 6155.8
4514.1 2791.3 1113.2 316.3 116.5 29.1 0
3948.2 3945 3954.4 3967.9 3959.6 3904.5 3819.2 3691.2 3522.7 3300
3021.2 2696.6 2374.1 2104.6 1890.3 1713.5 1577.2 1489.8 1445.1 1434.7
1462.7 1518.9 1573 1626.1 1651.1 1610.5 1485.6 1286.9 983.1 698.1
507.7 368.3 268.4 188.3 113.4 30.2 0
3948.2 3922.2 3889.9 3826.4 3712 3521.6 3266.7 2943.2 2581.1 2252.4
1982.9 1748.8 1532.4 1372.2 1284.8 1244.3 1216.2 1181.8 1145.4 1111.1
1070.5 1015.4 950.9 893.7 838.5 783.4 729.3 671 602.4 524.3
444.2 366.2 283 194.5 106.1 23.9 0
3948.2 3896.1 3801.5 3641.3 3391.6 3036.8 2647.7 2277.3 2004.8 1772.8
1575.1 1463.8 1399.3 1343.1 1284.8 1235.9 1209.9 1200.6 1182.9 1143.4
1086.1 1028.9 970.7 914.5 853.1 792.8 731.4 665.8 602.4 532.7
458.8 376.6 283 183.1 93.6 19.8 0
3948.2 3879.5 3720.3 3459.2 3076.3 2609.2 2213.9 1940.3 1721.8 1585.5
1521 1461.7 1399.3 1332.7 1271.3 1233.9 1222.4 1216.2 1201.6 1154.8
1046.6 985.2 930.1 877 828.1 782.4 726.2 663.7 597.2 522.3
441.1 353.7 262.2 176.9 94.7 26 0
3948.2 3852.5 3630.9 3269.8 2774.6 2287.8 1976.7 1746.8 1621.9 1567.8
1500.2 1434.7 1389.9 1342.1 1276.5 1234.9 1216.2 1191.2 1080.9 1034.1
1018.5 1012.3 994.6 966.5 923.8 867.7 788.6 714.7 633.6 552.4
469.2 386 299.6 212.2 124.8 42.7 0
3948.2 3845.2 3574.7 3126.3 2563.4 2123.4 1845.6 1667.7 1614.6 1553.3
1478.4 1427.4 1395.1 1352.5 1274.4 1221.4 1179.8 1065.3 1025.8 1009.1
995.6 992.5 980 946.7 889.5 821.9 749.1 670 587.8 513.9
442.2 371.4 303.8 235.1 236.2 178.9 0
3948.2 3817.1 3495.6 2989 2403.2 2024.5 1766.5 1652.1 1613.6 1543.9
1472.1 1426.3 1399.3 1356.6 1265.1 1185 1079.9 997.7 971.7 947.8
932.2 922.8 880.1 832.3 778.2 724.1 660.6 599.2 531.6 463
398.5 331.9 269.5 324.6 291.3 97.8 0
3948.2 3808.8 3467.5 2940.1 2337.7 1945.5 1714.5 1645.8 1610.5 1542.9
1472.1 1429.5 1409.7 1370.2 1258.8 1141.3 1003.9 946.7 910.3 881.2
866.6 834.4 780.3 730.3 679.4 622.1 572.2 522.3 469.2 421.3
397.4 314.2 261.1 361 166.5 41.6 0
3948.2 3822.3 3488.3 2946.3 2352.3 1971.5 1723.9 1650 1620.9 1554.3
1478.4 1437.8 1417 1381.6 1273.4 1142.3 1001.9 944.6 906.2 876
859.3 828.1 775.1 728.3 676.2 621.1 566 516 467.1 408.9
357.9 294.4 261.1 362 143.6 35.4 0
